(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For preventing injuries caused by the ends of bolts.
· Mount by simply pressing on in a single-action.
· Prevents anchor bolts from rusting. (Fully encloses double nuts with a flat washer, preventing direct exposure to rain.)
· Can accommodate a wide variety of bolt sizes. (M8 to M42, W 3/8 to W 1' 3/8)
Type | Other |
---|
Please check the type/dimensions/specifications of the part MBC-S16G in the Single-Action Bolt Cover series.
Part Number |
---|
MBC-0814T |
MBC-1620G |
MBC-1620M |
MBC-1620T |
MBC-S16M |
MBC-S16T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Conforming |
---|---|---|---|---|---|---|
฿ 128.31 | 8 Piece(s) | 6 Day(s) | Chocolate | Compatible bolts: M8, M10, M12, M14, W 3/8, W 1/2 | ||
฿ 131.92 | 4 Piece(s) | 6 Day(s) | Gray | Compatible bolts: M16, M18, M20, W 5/8, W 3/4 | ||
฿ 131.92 | 4 Piece(s) | 6 Day(s) | Milky white | Compatible bolts: M16, M18, M20, W 5/8, W 3/4 | ||
฿ 131.92 | 4 Piece(s) | 6 Day(s) | Chocolate | Compatible bolts: M16, M18, M20, W 5/8, W 3/4 | ||
฿ 126.63 | 8 Piece(s) | 6 Day(s) | Milky white | Compatible bolts: M16, W 5/8 | ||
฿ 126.63 | 8 Piece(s) | 6 Day(s) | Chocolate | Compatible bolts: M16, W 5/8 |
How can we improve?
How can we improve?