1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pole Band Bracket For Mirakku Hanger (MNBS)

PROTECTIVE TUBE OPTION

Pole Band Bracket For Mirakku Hanger (MNBS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A metal fixture used for securing Mirakku Hangers onto poles with stainless steel bands, etc.
(Bands up to 30 mm in width can be mounted to MNBKS.)
· Allowable static load: MNBS vertical direction 98 N (10 kgf): MNBKS vertical direction 196 N (20 kgf)
*Cannot be used with FRP products.

 
Part Number
MNBS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConforming

฿ 191.09

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) Pipe diameter: ø48 mm or more

Loading...

  1. 1

Basic Information

Type Fixture

Please check the type/dimensions/specifications of the part MNBS in the Pole Band Bracket For Mirakku Hanger series.

Products with similar specification

Part Number
MNBKS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConforming

฿ 254.66

10 Piece(s) 6 Day(s) Pipe diameter: ø60 mm or more