1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

L Bracket For Mirakku Hanger (MNL)

PROTECTIVE TUBE OPTION

L Bracket For Mirakku Hanger (MNL)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for mounting Mirakku Hangers at a right angle onto walls or poles.

 
Part Number
MNL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConforming Type Plating, coating

฿ 241.94

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) Mirakku Hanger thin-type (height 15 mm), standard (height 30 mm)--

Loading...

  1. 1

Basic Information

Type Device Mounting Bracket

Please check the type/dimensions/specifications of the part MNL in the L Bracket For Mirakku Hanger series.

Products with similar specification

Part Number
MNL-25F
MNL-40F
MNLD
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConforming Type Plating, coating

฿ 303.48

1 Piece(s) 6 Day(s) -Includes Mirakku Hanger M-25FA (thin-type, overall length 250 mm)-

฿ 350.71

1 Piece(s) 6 Day(s) -Includes Mirakku Hanger M-40FA (thin-type, overall length 400 mm)-

฿ 313.36

10 Piece(s) 6 Day(s) Mirakku Hanger thin-type (height 15 mm), standard (height 30 mm)-Hot dipped