1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mirac Hanger (Thin Type) (M-40FA)

PARTS FOR ELECTRIC FACILITIES

Mirac Hanger (Thin Type) (M-40FA)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It is a thin type with a height of 15 mm, so the finish is neat. A short support member that can be used for various purposes such as fixing VE pipes, steel pipes, PF pipes, etc.
・ By combining with abundant accessories, various parts can be attached to various places
・ It has been cut to a length of 100 mm to 500 mm, which is frequently used, so it is easy to use and does not require any effort
・ It has an octagonal hole in the center, and a commercially available fixture for ø14 round hole can be attached
・ Since the top surface is flat, it is hard to deform even if the pipe is fixed
・ The inner surface is knurled and does not slip even if a duct clip, etc., is attached
・ It is a metal fitting used when attaching a single saddle clamp, wall enclosure, etc., to the opening of the Mirac Hanger
・ The nut can be installed easily on the opening surface

 
Part Number
M-40FA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Plating, coating Dimension L

฿ 238.04

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) -Highly corrosion-resistant plated steel plate400

Loading...

  1. 1

Basic Information

Type Bar

Please check the type/dimensions/specifications of the part M-40FA in the Mirac Hanger (Thin Type) series.

Products with similar specification

Part Number
M-15FA
M-15FAK
M-15FAM
M-40FAM
M-40FAS
M-50FA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Plating, coating Dimension L

฿ 99.77

2 Piece(s) 6 Day(s) -Highly corrosion-resistant plated steel plate150

฿ 239.88

1 Piece(s) 6 Day(s) -Black150

฿ 239.88

1 Piece(s) 6 Day(s) -Milky white150

฿ 584.30

1 Piece(s) 6 Day(s) -Milky white400

฿ 455.72

1 Piece(s) 6 Day(s) -Stainless steel400

฿ 291.74

1 Piece(s) 6 Day(s) -Highly corrosion-resistant plated steel plate500