(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Bolts do not protrude from the top surface of the solar panel for models HY-H and HY-Z□, meaning no bolt shadow is cast over the solar panel.
· HY-A can be used for the intermediate portion and the ends.
· HY-C can be set to a narrow solar panel interval of 10 mm, allowing placement of more solar panels.
Type | Device Mounting Bracket |
---|
Please check the type/dimensions/specifications of the part HY-A in the Retaining Clamp Plate For Solar Panels series.
Part Number |
---|
HY-C |
HY-H |
HY-Z35 |
HY-Z40 |
HY-Z46 |
HY-Z50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Conforming |
---|---|---|---|---|---|
฿ 168.23 | 1 Piece(s) | 6 Day(s) | - | ||
฿ 191.38 | 1 Piece(s) | 6 Day(s) | Solar panel thickness 30 mm or more | ||
฿ 162.21 | 1 Piece(s) | 6 Day(s) | Solar panel thickness 35 mm or more | ||
฿ 184.66 | 1 Piece(s) | 6 Day(s) | Solar panel thickness 40 mm or more | ||
฿ 196.28 | 1 Piece(s) | 6 Day(s) | Solar panel thickness 46 mm or more | ||
฿ 203.78 | 1 Piece(s) | 6 Day(s) | Solar panel thickness 50 mm or more |
How can we improve?
How can we improve?