1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

For H, L, and C Shaped Steel (SG-0)

PARTS FOR ELECTRIC FACILITIES

For H, L, and C Shaped Steel (SG-0)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Mirai's Beam Rackle C-shaped clamp has a steel mounting part and an instrument mounting part that are integrated: no assembly work required
[Applications]
・ For installing lighting fixtures for high ceilings. (SGA‒11 (J))
・ For mounting fluorescent lights, wiring equipment, fire detectors, etc. (SGA‒12, SG‒0 (L), SG‒1 (B, L), SG‒3 (L))
・ For hanging brackets of racks and ducts, etc. (SGA-10-3E, SGA-12, SGS-10, SG-5 (L), SGA-10-□, SGA-12 L, SGS-10-□)
・ For supporting and hanging cables. (SG‒1 (B, L), SG‒5 (L))
・ For installation of explosion-proof light fixtures, high ceiling light fixtures, loudspeakers, etc. (SG‒2 (L), SGA‒TK1, SG‒2 (L))

 
Part Number
SG-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible bolt Plating, coating Compatible dimension (A)

฿ 218.02

PARTS FOR ELECTRIC FACILITIES 10 Piece(s) 6 Day(s) -ElectrogalvanizedH and L structural steel (steel thickness up to 20 mm), C structural steel (flange up to 20 mm)

Loading...

  1. 1

Basic Information

Type Device Mounting Bracket

Please check the type/dimensions/specifications of the part SG-0 in the For H, L, and C Shaped Steel series.

Products with similar specification

Part Number
GFH-1
GFH-2
GFH-3
SG-0L
SG-1
SG-1B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCompatible bolt Plating, coating Compatible dimension (A)

฿ 364.53

10 Piece(s) 6 Day(s) -ElectrogalvanizedH and L structural steel (steel thickness up to 20 mm), C structural steel (flange up to 20 mm)

฿ 282.56

10 Piece(s) 6 Day(s) -ElectrogalvanizedH and L structural steel (steel thickness up to 20 mm), C structural steel (flange up to 20 mm)

฿ 282.56

10 Piece(s) 6 Day(s) -ElectrogalvanizedH and L structural steel (steel thickness up to 20 mm), C structural steel (flange up to 20 mm)

฿ 244.19

10 Piece(s) 6 Day(s) -ElectrogalvanizedH and L structural steel (steel thickness up to 30 mm), C structural steel (flange up to 30 mm)

฿ 282.56

10 Piece(s) 6 Day(s) -Electrogalvanized (metal parts)H and L structural steel (steel thickness up to 20 mm), C structural steel (flange up to 20 mm)

฿ 292.15

1 Piece(s) 6 Day(s) -Electrogalvanized (metal parts)H and L structural steel (steel thickness up to 20 mm), C structural steel (flange up to 20 mm)