1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

For C Structural Steel (SC-1)

PARTS FOR ELECTRIC FACILITIES

For C Structural Steel (SC-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for mounting disaster prevention equipment, etc.
· Designed to support air pipes, making insulator sets unnecessary.
· Binding ties are unnecessary because the air pipes are sandwiched.

 
Part Number
SC-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible bolt Plating, coating Compatible dimension (A) Compatible dimension (B)

฿ 168.00

PARTS FOR ELECTRIC FACILITIES 10 Piece(s) 6 Day(s) ---C structural steel (60 to 100 mm)

Loading...

  1. 1

Basic Information

Type Device Mounting Bracket

Please check the type/dimensions/specifications of the part SC-1 in the For C Structural Steel series.

Products with similar specification

Part Number
SC-2
SM-0
SM-1
SM-11
SM-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCompatible bolt Plating, coating Compatible dimension (A) Compatible dimension (B)

฿ 207.98

10 Piece(s) 6 Day(s) -Electrogalvanized (metal parts)-C structural steel (75 to 100 mm)

฿ 218.02

10 Piece(s) 6 Day(s) -ElectrogalvanizedC structural steel (flange 15 to 20 mm)-

฿ 282.56

10 Piece(s) 6 Day(s) -Electrogalvanized (metal parts)C structural steel (flange 15 to 20 mm)-

฿ 343.21

1 Piece(s) 6 Day(s) -ElectrogalvanizedC structural steel (flange 15 to 20 mm)-

฿ 270.35

10 Piece(s) 6 Day(s) W 3/8ElectrogalvanizedC structural steel (flange 15 to 20 mm)-