1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Insulation Material Stamping Tool

Heat Insulation Material Stamping Tool
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 402.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for stamping styrofoam, urethane foam and other heat insulation materials.
· Lets you create clean stamped holes with ease.
· The blade tip is hardened.
 
*When stamping a hole in heat insulation material, make sure the hole continues straight to the mounting plate.
· The drill type can also be used with an impact driver.

 
Part Number
MS-16P
MS-16PD
MS-19PD2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Product type Compatible

฿ 402.28

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) 210For handNW-3 type

฿ 781.05

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) 160For drillNW-3 type

฿ 781.05

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) 156For drillMSH, NW-4 type

Loading...

  1. 1

Basic Information

Type Other Color Silver