1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Sharpening Stone (For DENKO MAC)

TOOL FOR ELECTRIC FACILITIES

Portable Sharpening Stone (For DENKO MAC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 398.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Portable sharpening stone you can carry in your pocket for quick horning.
· Comes with an easy-to-carry plastic base that keeps the whetstone from cracking.
· You can carry it by passing a string through the hole.
· Can also be used for stainless steel blades.
· Use it after wetting.

 
Part Number
DW-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 398.21

TOOL FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Other Color Blue Length(mm) 97.5
Compatible DENKO MAC or other knife

Please check the type/dimensions/specifications of the part DW-1 in the Portable Sharpening Stone (For DENKO MAC) series.