1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lever Block (Chain Block With Ratchet Lever)

TOOL FOR ELECTRIC FACILITIES

Lever Block (Chain Block With Ratchet Lever)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,518.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The ultra-compact, lightweight body is convenient for carrying around. Easy to use in small and high places.
· Incorporates a nickel-plated chain that is strong and resistant to corrosion/wear.
· The hook latch has a stopper, so there is no need to worry about accidental release.

*We can custom-design blocks of 2 m, 3 m and 4 m in lifting height. (No storage case)

 
Part Number
LX003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,518.58

TOOL FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Cable Tie Tool Related Length(mm) 205 Type Rated load: 250 kg

Please check the type/dimensions/specifications of the part LX003 in the Lever Block (Chain Block With Ratchet Lever) series.