1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Easy Hammer (Part Number)

TOOL FOR ELECTRIC FACILITIES

Easy Hammer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,874.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A new hammer that lets you drive in nails easily in places where use of a standard hammer is difficult.
· Eliminates mis-striking and permits speedy nailing action.
· The rubber grip prevents slipping.
· LH-270 has a compact body of just 270 mm in overall length, but its grip extends in two stages to exert superior driving power. Can be stored in a tool box.

 
Part Number
LH-700
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,874.57

TOOL FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Other Length(mm) 730 Dimension L(mm) 730

Please check the type/dimensions/specifications of the part LH-700 in the Easy Hammer series.