1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mirai Hooker

TOOL FOR ELECTRIC FACILITIES

Mirai Hooker
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 375.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for binding reinforcing bars together using metal wires (binding wires).
· The super-long type is perfect for thick slabs.

 
Part Number
HK-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 375.52

TOOL FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Cable Tie Tool Related Color Silver Length(mm) 196
Product type Standard Length(m) 196

Please check the type/dimensions/specifications of the part HK-1 in the Mirai Hooker series.