1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Boxutter 2, Center Detector (Metal Detector)

TOOL FOR ELECTRIC FACILITIES

Boxutter 2, Center Detector (Metal Detector)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,028.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The sensitivity lamp let you tell the sensitivity level just by looking.
・ The level of the sensitivity lamp let you tell the center of the buried object from.
・ Sensitivity is freely adjustable according to the depth of the buried object.
・ The swiveling head is adjustable to an easy-to-use angle according to the wall surface.
・ With a power lamp that clearly tells the remaining battery level.
・ The non-directional round detection surface finds object from any direction.
・ A scriber point is provided at the center of the detection surface.
・ Thin reinforcing bars (9.09 mm), etc., are not detectable, so you can easily tell what the buried objects are (enclosures, pipes, etc.)

 
Part Number
BUT-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,028.08

TOOL FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Other Color Black Length(mm) 223.5
Product type With battery

Please check the type/dimensions/specifications of the part BUT-2 in the Boxutter 2, Center Detector (Metal Detector) series.