1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hammer Cutter (Plaster Board / Veneer Cutout Knife)

Hammer Cutter (Plaster Board / Veneer Cutout Knife)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 538.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A perfect knife for making cutouts in plaster boards, veneers, etc.
· You can make cutouts quickly and easily.
· The gun grip is easy to grip.
· The blade length can be adjusted according to the sheet thickness, so damage to the objects in the wall can be prevented.
· The sharp blade tip ensures a very clean cut.
· A replacement blade is set in the main body.

 
Part Number
HC-1A
HC-1N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct type Standard

฿ 956.03

TOOL FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) Main bodyCutout thickness (plaster board: up to 25 mm) / Veneer: up to 5.5 mm

฿ 538.95

TOOL FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) Replacement blade-

Loading...

  1. 1

Basic Information

Type Cutting Tool Related