1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy F Cutter 28 (MC-FM1H)

TOOL FOR ELECTRIC FACILITIES

Handy F Cutter 28 (MC-FM1H)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· You can cut CD pipes, PF pipes, moldings and various other objects with ease.
· Comes with a case that can be worn on a belt. Taking out the cutter is easy.
· Impact-resistant resin case. It also has a lock mechanism.
· The blade cuts over its entire length, so it lasts twice as long. When the blade becomes dull, simply flip it 180 degrees and use the other side.
· The sharp stainless steel blade is used.
· Can be stored in the twin-compartment case for DENKO MAC.

 
Part Number
MC-FM1H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct type

฿ 442.44

TOOL FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) Replacement blade

Loading...

  1. 1

Basic Information

Type Cutting Tool Related

Please check the type/dimensions/specifications of the part MC-FM1H in the Handy F Cutter 28 series.

Products with similar specification

Part Number
MC-FM28
MC-FM28H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProduct type

฿ 1,559.14

1 Piece(s) 6 Day(s) With Case

฿ 1,281.22

1 Piece(s) 6 Day(s) Main body only