1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DENKO MAC Cutter (J Type) (DM-1JC)

TOOL FOR ELECTRIC FACILITIES

DENKO MAC Cutter (J Type) (DM-1JC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a strong J-type blade specially designed for professional use.
· The metal rail is covered with resin to achieve excellent electrical insulation property.
· Comes with an auto lock mechanism that prevents the blade from returning even when a strong force is applied during work.
· The large grip is perfect for on-site work.
· The case is made of impact-resistant resin and also has a lock mechanism.
· Can be stored in the twin-compartment case for DENKO MAC.

 
Part Number
DM-1JC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct type Type

฿ 1,515.10

TOOL FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) Main bodyWith Case

Loading...

  1. 1

Basic Information

Type Cutting Tool Related

Please check the type/dimensions/specifications of the part DM-1JC in the DENKO MAC Cutter (J Type) series.

Products with similar specification

Part Number
DM-10JH
DM-1JCH
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProduct type Type

฿ 420.70

1 Piece(s) 6 Day(s) Replacement blade-

฿ 1,186.47

1 Piece(s) 6 Day(s) Main bodyWithout case