(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
DM-12, DM-12H
・ Easy-to-use size with short blade length
・ It uses hard-to-break steel
・ The blade has a scale that is convenient for measuring the VVF coating cut length, etc., and a file groove on one side that can prepare the cut surface of the copper wire
・ The case is made of impact-resistant resin and has a lock mechanism (Excluding no case)
・ Grip with rubber that is hard to slip and easy to use
Excluding DM-12 and DM-12H
・ No need to fold the blade. It can be hung on a belt with the case, and the knife can be taken in and out very smoothly
・ There are 2 types, a rubber grip that is hard to slip and easy to use, and a plastic grip that is strong against impact (The case is made of impact-resistant plastic)
· It uses a special steel that cuts well. There is also a stainless steel blade type that does not rust easily (DM-S1B)
Type | Cutting Tool Related |
---|
Please check the type/dimensions/specifications of the part DM-11L in the DENKOMAC (Cable Sleeve Stripping Knife) series.
Part Number |
---|
DM-12 |
DM-12H |
DM-R11 |
DM-R11H |
DM-S1B |
DM-S1BH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Length (mm) | Type | Compatible |
---|---|---|---|---|---|---|---|
฿ 1,386.02 | 1 Piece(s) | 6 Day(s) | 215 | With Case | - | ||
฿ 1,023.45 | 1 Piece(s) | 6 Day(s) | 215 | Without case | - | ||
฿ 1,187.27 | 1 Piece(s) | 6 Day(s) | 240 | - | For right-handed user (red grip) | ||
฿ 946.09 | 1 Piece(s) | 6 Day(s) | 240 | - | For right-handed user (without case) | ||
฿ 1,203.01 | 1 Piece(s) | 6 Day(s) | 235 | - | Stainless steel blade | ||
฿ 933.21 | 1 Piece(s) | 6 Day(s) | 235 | - | Stainless steel blade (without case) |
How can we improve?
How can we improve?