1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Deck Drill Bit (NOSS-Type Drill)

TOOL FOR ELECTRIC FACILITIES

Deck Drill Bit (NOSS-Type Drill)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,913.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use it to drill holes (ø13 mm) in deck plates.
· The shank diameter is ø9.5 mm, so a small power drill will do.
· The shank has V-grooves to prevent slipping.
· Comes with a protective ring that protects the chucks of the power drill.

 
Part Number
MS-13D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,913.29

TOOL FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Other Length(mm) 120 Standard Drill diameter (ø13 mm) / shank diameter (ø9.5 mm) / overall length (120 mm) / blade length (65 mm)

Please check the type/dimensions/specifications of the part MS-13D in the Deck Drill Bit (NOSS-Type Drill) series.