1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fire-Resistant Black Fire-Resistant Sheet (MTKB-S15)

PARTS FOR ELECTRIC FACILITIES

Fire-Resistant Black Fire-Resistant Sheet (MTKB-S15)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The mesh type slides to let you apply it after fixing the pipes.
· Openings in a hollow wall no longer need to be reinforced.
· Application into through holes in a floor can be done from above the floor.
· The universal fireproofing member can be used in both walls and floors.
· The lightweight material can be carried around with ease.
· Shaped into sheets, which makes it easy to measure and apply specified amounts.
· Expands to at least twice the size when heated to 300°C or higher temperatures, to prevent spreading of fire.
· Less processing is required, and hardly any waste is generated or dust is raised.

 
Part Number
MTKB-S15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Product type Compatible

฿ 309.13

PARTS FOR ELECTRIC FACILITIES 10 Piece(s) 6 Day(s) 154Without meshPipe outer diameter: ø42.5 mm or less

Loading...

  1. 1

Basic Information

Type Caulking/Sealing Related Color Black

Please check the type/dimensions/specifications of the part MTKB-S15 in the Fire-Resistant Black Fire-Resistant Sheet series.

Products with similar specification

Part Number
MTKB-S15M
MTKB-S18
MTKB-S18M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength
(mm)
Product type Compatible

฿ 312.20

10 Piece(s) 6 Day(s) 154With meshPipe outer diameter: ø42.5 mm or less

฿ 388.32

10 Piece(s) 6 Day(s) 184Without meshPipe outer diameter: ø52 mm or less

฿ 432.34

10 Piece(s) 6 Day(s) 184With meshPipe outer diameter: ø52 mm or less