1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fire-Resistant Black Block

PARTS FOR ELECTRIC FACILITIES

Fire-Resistant Black Block
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 226.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A set of blocks (filling material) and putty.
· Installation is easy — simply insert a block and fill it with the putty.
· Choose from two blocks of different sizes. The blocks can be installed easily because there is no cutting involved.

 
Part Number
MTKS-B-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 226.05

PARTS FOR ELECTRIC FACILITIES 10 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Caulking/Sealing Related Color Black Length(mm) 100
Product type Half size

Please check the type/dimensions/specifications of the part MTKS-B-H in the Fire-Resistant Black Block series.