1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fire-Resistant Black Putty Ace G (MTKB-AG-L)

PARTS FOR ELECTRIC FACILITIES

Fire-Resistant Black Putty Ace G (MTKB-AG-L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Filler material that expands to at least four times the size when heated to 300°C or higher temperatures, to prevent spreading of fire.
· Installation is easy — simply fill Putty Ace G in the opening.
· Set it in a caulking gun and apply. Gaps will be filled evenly and easily.
· Saves you the trouble of cutting and processing using power tools, etc.
· When filling through holes in a floor, the entire work can be performed from above the floor.
· Multiple pipes can be placed in one opening, which increases work efficiency and also reduces cost.
· The lightweight material can be carried around with ease.
· The water-resistant putty does not drop in performance even when wet.

 
Part Number
MTKB-AG-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity

฿ 1,917.21

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) 760 ml

Loading...

  1. 1

Basic Information

Type Caulking/Sealing Related

Please check the type/dimensions/specifications of the part MTKB-AG-L in the Fire-Resistant Black Putty Ace G series.

Products with similar specification

Part Number
MTKB-AG-M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity

฿ 1,077.88

1 Piece(s) 6 Day(s) 320 ml