(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Cuts like a knife. Cuts well and generates no cutting powder.
· Comes with a slip-resistant, easy-to-use rubber grip.
· The case type lets you carry it on your belt, and taking out the saw is easy. (The case is made of impact-resistant resin and also has a lock mechanism.)
· Can be stored in the twin-compartment case for DENKO MAC.
Part Number |
---|
DM-KF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Compatible |
---|---|---|---|---|---|---|---|
฿ 1,158.09 | TOOL FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | With Case | MIRALEX (up to size 82) / MIRALEX F (up to size 80) / Square FLEX (up to size 80) / Aluminum Free Duct (all sizes) / PF pipes, CD pipes, etc. |
Loading...
Type | Cutting Tool Related |
---|
Please check the type/dimensions/specifications of the part DM-KF in the Utility Saw (For FEP) series.
Part Number |
---|
DM-KF1H |
DM-KFH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Compatible |
---|---|---|---|---|---|---|
฿ 564.93 | 1 Piece(s) | 6 Day(s) | Replacement blade | - | ||
฿ 822.10 | 1 Piece(s) | 6 Day(s) | Without case | MIRALEX (up to size 82) / MIRALEX F (up to size 80) / Square FLEX (up to size 80) / Aluminum Free Duct (all sizes) / PF pipes, CD pipes, etc. |
How can we improve?
How can we improve?