1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Utility Saw (DM-KM)

TOOL FOR ELECTRIC FACILITIES

Utility Saw (DM-KM)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use one of two blades of different lengths according to the location. The blade angle is also freely adjustable. (The short type is foldable into a small size, with the blade stored inside the grip.)
· Comes with a slip-resistant, easy-to-use rubber grip.
· The case type lets you carry it on your belt, and taking out the saw is easy. (The case is made of impact-resistant resin and also has a lock mechanism.)
· The tip of the blade is pointed, so slit holes can be made easily.
· The blade of the short type has a pointed tip and a back blade, so slit holes can be made easily and even paper, etc., can be cut. Also, the non-set-type blade can cut along the edges of a box. (Perfect for opening a hole for a switch box.)
· Can be stored in the twin-compartment case for DENKO MAC.

 
Part Number
DM-KM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct type Type Compatible

฿ 887.31

TOOL FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) StandardWith CasePlaster board / veneer / general wooded materials

Loading...

  1. 1

Basic Information

Type Cutting Tool Related

Please check the type/dimensions/specifications of the part DM-KM in the Utility Saw series.

Products with similar specification

Part Number
DM-KM1H
DM-KM2H
DM-KM3H
DM-KM4H
DM-KMH
DM-KS2H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProduct type Type Compatible

฿ 329.09

1 Piece(s) 6 Day(s) StandardReplacement bladePull teeth / Coarse / Set-type blade

฿ 329.09

1 Piece(s) 6 Day(s) StandardReplacement bladePush teeth / Medium / Set-type blade

฿ 329.09

1 Piece(s) 6 Day(s) StandardReplacement bladePull teeth / Medium / Set-type blade

฿ 329.09

1 Piece(s) 6 Day(s) StandardReplacement bladePull teeth / Fine / Non-set-type blade

฿ 599.77

1 Piece(s) 6 Day(s) StandardWithout casePlaster board / veneer / general wooded materials

฿ 329.09

1 Piece(s) 6 Day(s) Short typeReplacement bladePull blade / Coarse / Non-set-type blade