Multiuse Power Strip NEMA 5-20 / 6-15 / 6ALT-20
Caution
Product Description
[Features]
· High-spec power strip that maintains heat and tracking resistance
· Construction enables wiring to feed circuits and supports VCT3.5 mm2 cable
⋅ Flame-retardant (UL94 V-0) nylon resin material is used, which does not contain harmful materials
· With 2 outlets, this earthed-type 2P 20 A enables a rated current of up to a total of 20 A to be used
· 2 screw-fastening magnets (Z0206, sold separately) can be mounted on the back
[Applications]
· Suitable for use for server or UPS, etc. with NEMA standard 6-20 connector-compliant power-supply plug