1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Panel Receptacle

Panel Receptacle
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 304.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
⋅ Outlet for power supply that can be incorporated into panels and equipment devices
⋅ Flame-retardant (UL94 V-0) nylon resin is used for the body materials, which does not contain harmful materials
⋅ Maintains heat-resistance and tracking resistance
⋅ 2 forms of electrical connection are possible; "crimp terminal" and "screw terminal"

 
Part Number
7110GNZ-P
7110GNZ-P-IV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 304.77

AC CONCENT 1 Piece(s) Available 5 Day(s) White

฿ 304.77

AC CONCENT 1 Piece(s) Available 5 Day(s) Black

Loading...

  1. 1

Basic Information

Type Outlet Shape Earthed type 2P locking type Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence NA Representative Standard PSE / UL
Dimension length(mm) 68 Dimension width(mm) 35 Dimension thickness(mm) 21.2