1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Line EMC Filter RPE Series

NOISE FILTER

Power Line EMC Filter RPE Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 684.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single-phase filter with inlet socket type for high-frequency noise

 
Part Number
RPE-2006
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 684.84

NOISE FILTER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Rated Current(A) 6 Mounting Method Fasten With Screws Representative Standard UL
Dimension vertical(mm) 22.2 Dimension width(mm) 50 Dimension depth(mm) 58.8

Please check the type/dimensions/specifications of the part RPE-2006 in the Power Line EMC Filter RPE Series series.