1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SB High Base

CONTROL CONSOLE ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 60.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ You can mount the Slide Box away from the building post.
・ Up to 3 bases can be connected and used. (1 pc. 23 mm / 2 pcs. connected 46 mm / 3 pcs. connected 69 mm)

 
Part Number
SB-TD23
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 60.35

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Pedestal Apply The manufacturer's Slide Box

Please check the type/dimensions/specifications of the part SB-TD23 in the SB High Base series.