(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Used to protect the ends of metal conduits (thick steel conduit pipe, thin steel conduit pipe, screwless conduit pipe).
· Simply insert into the pipe.
Type | Other | Color | Grey |
---|
Please check the type/dimensions/specifications of the part KZV-36 in the Pipe End Bushing series.
Part Number |
---|
KZV-1619 |
KZV-2225 |
KZV-2831 |
KZV-39 |
KZV-42 |
KZV-51 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Compatible thick steel | Compatible thin steel / unthreaded | Product type |
---|---|---|---|---|---|---|---|
฿ 25.29 | 50 Piece(s) | 6 Day(s) | 16 | 19 | Without lid | ||
฿ 30.52 | 50 Piece(s) | 6 Day(s) | 22 | 25 | Without lid | ||
฿ 57.56 | 30 Piece(s) | 6 Day(s) | 28 | 31 | Without lid | ||
฿ 51.56 | 30 Piece(s) | 6 Day(s) | - | 39 | Without lid | ||
฿ 119.44 | 20 Piece(s) | 6 Day(s) | 42 | - | Without lid | ||
฿ 123.92 | 20 Piece(s) | 6 Day(s) | - | 51 | Without lid |
How can we improve?
How can we improve?