(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Model PDS-55/77 lids can be attached or removed after the saddle has been used to secure the plastic duct.
Material | Resin |
---|
Please check the type/dimensions/specifications of the part PDS-77 in the Saddle For Plastic Duct series.
Part Number |
---|
PDS-1010W |
PDS-1020 |
PDS-1020J |
PDS-1020W |
PDS-77J |
PDS-77W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Vertical (mm) | Dimension L | Type | Color |
---|---|---|---|---|---|---|---|---|---|
฿ 393.49 | 1 Piece(s) | 6 Day(s) | White | - | 180 | Size 1010 | Wall white | ||
฿ 538.95 | 1 Piece(s) | 6 Day(s) | Grey | - | 300 | Size 1020 | Gray | ||
฿ 538.95 | 1 Piece(s) | 6 Day(s) | Light Beige | - | 300 | Size 1020 | Beige | ||
฿ 538.95 | 1 Piece(s) | 6 Day(s) | White | - | 300 | Size 1020 | Wall white | ||
฿ 203.02 | 1 Piece(s) | 6 Day(s) | Light Beige | 60 | - | Size 77 | Beige | ||
฿ 203.02 | 1 Piece(s) | 6 Day(s) | White | 60 | - | Size 77 | Wall white |
How can we improve?
How can we improve?