1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dedicated Base for Sensor (for H-, L- and C-Shaped Steel)

TOOL FOR ELECTRIC FACILITIES

Dedicated Base for Sensor (for H-, L- and C-Shaped Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 175.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It is used to attach the sensor to H-, L- and C-shaped steel.
・ The screws are set in advance, making it easy to attach to the base.

 
Part Number
K-HLC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 175.81

TOOL FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Pedestal Compatible dimension (A) H/L-shaped steel (steel material thickness up to 20 mm), C-shaped steel (up to 20 mm flange)

Please check the type/dimensions/specifications of the part K-HLC in the Dedicated Base for Sensor (for H-, L- and C-Shaped Steel) series.