1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

4-mm Bar (Tilt Prevention Bar) (OF-6504)

CONTROL CONSOLE ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Convenient bar (4-mm steel wire) for preventing the tilting of plastic boxes (recessed square outlet boxes, recessed switch boxes) manufactured by Mirai Industry.
· Use the reinforcing sections in slabs or in walls to make box mounting easy and prevent titling. (Boxes can be fixed directly.)
· Uses freely bendable 4-mm steel wire so the height of the box can be freely adjusted to match the wall thickness.
· Models with a rotation stopper just need to be plugged into boxes. Easy to fix to boxes.

 
Part Number
OF-6504
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct type Standard

฿ 64.75

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) -1 set of ø4 mm × 500 mm (4‑mm bar [2 pcs.]), screws (8 pcs.)

Loading...

  1. 1

Basic Information

Type Bar

Please check the type/dimensions/specifications of the part OF-6504 in the 4-mm Bar (Tilt Prevention Bar) series.

Products with similar specification

Part Number
OF-5004
OF-5004T
OF-5004TE
OF-6504T
OF-6504T2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProduct type Standard

฿ 55.26

10 Piece(s) 6 Day(s) -1 set of ø4 mm × 500 mm (4‑mm bar [2 pcs.]), screws (4 pcs.)

฿ 63.17

10 Piece(s) 6 Day(s) With 1 rotation stopper1 set of ø4 mm × 500 mm (4‑mm bar [2 pcs.]), screws (4 pcs.)

฿ 55.26

10 Piece(s) 6 Day(s) With 1 rotation stopper1 set of ø4 mm × 500 mm, 4‑mm bar (2 pcs.)

฿ 74.78

10 Piece(s) 6 Day(s) With 1 rotation stopper1 set of ø4 mm × 500 mm (4‑mm bar [2 pcs.]), screws (8 pcs.)

฿ 81.64

10 Piece(s) 6 Day(s) With 2 rotation stoppers1 set of ø4 mm × 500 mm (4‑mm bar [2 pcs.]), screws (8 pcs.)