1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

New Stat Bar (Anti-Tilt Bar)

CONTROL CONSOLE ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 118.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ You can also attach the connector to the knock on the back of the box.
・ The anti-tilt bar has ø4 mm and ø3 mm type that is easy to bend. (With knock, excluding adhesive type)
・ The adhesive type (with adhesive) is a type that melts the adhesive with a torch lamp and attaches it to the box.
・ Knock type (without W3/8 stat) can be installed even on a box with a heat insulating cover or a box with a heat insulating sheet attached. (Knock on the back cannot be used.)

 
Part Number
OF-35-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 118.06

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Bar Product type Adhesive type (with adhesive) Standard Without 3/8-inch stud