1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adjustment Fixing Bar For Lightweight Partitions (With Sliding Metal Fittings)

Adjustment Fixing Bar For Lightweight Partitions (With Sliding Metal Fittings)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 36.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for mounting boxes to lightweight partition walls.
· No need to buy accessories for each type and size of wall studs. This product alone can be used for mounting the box.
· Includes slide metal fittings to make box positioning work or adjusting the position of the box after work has been carried out easy. (Temporarily fasten the box with clamps and then fix with 1 tapping screw.)
*Slide metal fittings can also be ordered individually.
· Mounts on one side, making it convenient for mounting boxes in locations where the wall stud space is tight, etc. (Can also be cut to use.)
· Can be held temporarily with the double-sided tape provided, making mounting to wall studs easy.
· With length-adjustment function. KGP-130EZ units can be connected together to extend. The KGP-188EZ bar can be shortened by breaking it off at the notches using a pair of combination pliers.

 
Part Number
KGP-130EZ
KGP-188EZ
KGP-EZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Compatible lightweight studs Product type

฿ 140.41

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) 130Corner studs, C-type studs-

฿ 204.07

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) 188Corner studs, C-type studs-

฿ 36.26

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) --Slide metal fittings

Loading...

  1. 1

Basic Information

Type Bar