1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Control Panel Support (Light Gauge Steel Stud Series)

CONTROL CONSOLE ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 83.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It is used when the reinforcing control panel is attached to the back of the board such as gypsum board wall.
・ Square timber can also be attached.
・ It can also be used to reinforce the mounting surface of ventilation fans, distribution boards, air conditioners, toilet paper holders, towel racks, etc.

 
Part Number
KB-KMA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 83.67

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Device Mounting Bracket Conforming Board thickness: 12 to 18 mm

Please check the type/dimensions/specifications of the part KB-KMA in the Control Panel Support (Light Gauge Steel Stud Series) series.