1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Equipment Suspension Brackets (OF-11TK)

CONTROL CONSOLE ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Used for mounting heavy items such as light fixtures to resin boxes.

 
Part Number
OF-11TK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEquipment installation pitch
(mm)
Compatible bolt Product type Compatible box

฿ 93.31

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) 66.7W 3/8 boltsFor double layered ceilings-

Loading...

  1. 1

Basic Information

Type Device Mounting Bracket

Please check the type/dimensions/specifications of the part OF-11TK in the Equipment Suspension Brackets series.

Products with similar specification

Part Number
OF-11TK50
OF-11TK70
OF-12TK
OF-12TK50
OF-12TK70
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipEquipment installation pitch
(mm)
Compatible bolt Product type Compatible box

฿ 170.93

10 Piece(s) 6 Day(s) 66.7-For poured concretePlastic resin outlet boxes from Mirai Industry (with 3/8-inch stud)

฿ 99.05

10 Piece(s) 6 Day(s) 66.7-For poured concreteConcrete boxes from Mirai Industry *Cannot be used for medium shallow type (depth: 44 mm)

฿ 126.67

10 Piece(s) 6 Day(s) Dual-use for (66.7/83.5)W 3/8 boltsFor double layered ceilings-

฿ 170.93

10 Piece(s) 6 Day(s) Dual-use for (66.7/83.5)-For poured concretePlastic resin outlet boxes from Mirai Industry (with 3/8-inch stud)

฿ 99.05

10 Piece(s) 6 Day(s) Dual-use for (66.7/83.5)-For poured concreteConcrete boxes from Mirai Industry *Cannot be used for medium shallow type (depth: 44 mm)