1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Energy Meter / Instrument Box Mounting Plate (BP-0LM)

CONTROL CONSOLE SWITCH BOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be mounted to pole bands.
For the BP-2U model, band through-holes (10‑mm wide) are provided for securing onto fixtures such as poles using stainless steel bands.

 
Part Number
BP-0LM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Compatible watt-hour meter ø1 2 W
(A)
Compatible watt-hour meter ø1 (ø3) 3 W
(A)
Compatible instrument box

฿ 464.13

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) Milky white30 A--

Loading...

  1. 1

Basic Information

Type Mounting Plate

Please check the type/dimensions/specifications of the part BP-0LM in the Energy Meter / Instrument Box Mounting Plate series.

Products with similar specification

Part Number
BP-0LB
BP-0LDG
BP-0LG
BP-0M
BP-0WDG
BP-0WG
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Compatible watt-hour meter ø1 2 W
(A)
Compatible watt-hour meter ø1 (ø3) 3 W
(A)
Compatible instrument box

฿ 350.71

1 Piece(s) 6 Day(s) Light brown30 A-Single-phase small (S)

฿ 464.13

1 Piece(s) 6 Day(s) Dark gray30 A--

฿ 464.13

1 Piece(s) 6 Day(s) Gray30 A--

฿ 350.71

1 Piece(s) 6 Day(s) Milky white30 A-Single-phase small (S)

฿ 566.32

1 Piece(s) 6 Day(s) Dark gray30 A-Single-phase small (S)

฿ 566.32

1 Piece(s) 6 Day(s) Gray30 A-Single-phase small (S)