1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Plaster Ring (For Switch Box, With Plaster Ring) (OF-12PS)

CONTROL CONSOLE ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]A plastic plaster ring made of impact-resistant resin (HI) with aluminum foil. It's gray and the color does not to stand out much.

 
Part Number
OF-12PS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType

฿ 95.81

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) 1-gang

Loading...

  1. 1

Basic Information

Type Case Cover

Please check the type/dimensions/specifications of the part OF-12PS in the Plastic Plaster Ring (For Switch Box, With Plaster Ring) series.

Products with similar specification

Part Number
OF-12PS2
OF-12PS3
OF-12PS4
OF-12PS5
OF-12PS6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType

฿ 184.84

10 Piece(s) 6 Day(s) 2-gang

฿ 176.91

10 Piece(s) 6 Day(s) 3-gang

฿ 330.58

1 Piece(s) 6 Day(s) 4-gang

฿ 367.26

1 Piece(s) 6 Day(s) 5-gang

฿ 421.69

1 Piece(s) 6 Day(s) 6-gang