1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Condensation-Prevention Type Plastic Plaster Ring (Single-Action Type) (OF-11PYDK)

CONTROL CONSOLE ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A special coating has been applied to the inside of the plaster ring.
· With a seal to prevent the intrusion of unhardened concrete.
· Allows equipment mounting positions to be adjusted, even after the concrete is poured and even if the box is slightly tilted.
· The groove for removing nails allows for nails to be easily removed, even after the concrete has been poured.

 
Part Number
OF-11PYDK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Apply

฿ 152.61

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Round (round hole cover) with plaster ringFor medium square type

Loading...

  1. 1

Basic Information

Type Case Cover

Please check the type/dimensions/specifications of the part OF-11PYDK in the Condensation-Prevention Type Plastic Plaster Ring (Single-Action Type) series.

Products with similar specification

Part Number
OF-12PYDK
OFL-11PYDK
OFL-12PYDK
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Apply

฿ 231.61

10 Piece(s) 6 Day(s) Oval hole type (1-gang switch cover) with plaster ringFor medium square type

฿ 212.91

10 Piece(s) 6 Day(s) Round (round hole cover) with plaster ringFor large square type

฿ 212.91

10 Piece(s) 6 Day(s) Oval hole type (1-gang switch cover) with plaster ringFor large square type