(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Used for mounting boxes to lightweight partition walls. (Can also be mounted to wooden pillars.)
· Available for depths of 36 mm and 45 mm.
· Can be mounted to either the opening side or rear side of the stud.
Part Number |
---|
KGP-130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bar length (mm) | Compatible lightweight stud interval (mm) | Conforming | Compatible box | Product type | Tape surface |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 195.48 | CONTROL CONSOLE ACCESSORIES | 10 Piece(s) | 6 Day(s) | 150 | - | Lightweight studs: corner studs, C-type studs | Slide boxes, outlet boxes | - | - |
Loading...
Type | Cover Part |
---|
Please check the type/dimensions/specifications of the part KGP-130 in the Adjustment Fixing Bar For Lightweight Partitions series.
Part Number |
---|
KGP-230SB |
KGP-KMA36 |
KGP-KMA36P |
KGP-KMA36W |
KGP-KMA45 |
KGP-KMA45W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Bar length (mm) | Compatible lightweight stud interval (mm) | Conforming | Compatible box | Product type | Tape surface |
---|---|---|---|---|---|---|---|---|---|---|
฿ 315.25 | 10 Piece(s) | 6 Day(s) | 230 | - | Lightweight studs: corner studs, C-type studs | Slide boxes, outlet boxes | - | - | ||
฿ 136.26 | 10 Piece(s) | 6 Day(s) | 188 | - | - | - | - | - | ||
฿ 109.15 | 10 Piece(s) | 6 Day(s) | 120 | - | - | - | Made of (insulating) resin | - | ||
฿ 233.81 | 10 Piece(s) | 6 Day(s) | - | 260 to 430 | - | - | Dual support type | - | ||
฿ 145.16 | 10 Piece(s) | 6 Day(s) | - | 230 | - | - | - | Fixed type | ||
฿ 523.18 | 10 Piece(s) | 3 Day(s) | - | 260 to 440 | - | - | - | Dual support type |
How can we improve?
How can we improve?