(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]A right-angle support for a wattmeter mounting plate. To be used for mounting energy meters at a right angle to walls, etc. [Application]Can be used when the boundary distance between houses is narrow, etc.
Part Number |
---|
B-3RA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible integrated watt-hour meter mounting plate |
---|---|---|---|---|---|---|
฿ 1,115.05 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | B-2 model / B-2L model, BP-2 model / BP-2L model, B-3 model / BP-3 model / BP-3L model |
Loading...
Type | Cover Part |
---|
Please check the type/dimensions/specifications of the part B-3RA in the Right-Angle Support (For Energy Meter Mounting Plate) series.
Part Number |
---|
B-2LRA |
B-2RA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Compatible integrated watt-hour meter mounting plate |
---|---|---|---|---|---|
฿ 1,095.86 | 1 Piece(s) | 6 Day(s) | B-2L model, BP-2L model | ||
฿ 890.71 | 1 Piece(s) | 6 Day(s) | B-2 model, B-2H model, BP-2 model |
How can we improve?
How can we improve?