(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Use to keep a gap between the energy meter and the wall surface so as to prevent damage to fixtures such as pipes and struts within pipe-shafts.
Part Number |
---|
B-2SA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible watt-hour meter box | Compatible integrated watt-hour meter mounting plate |
---|---|---|---|---|---|---|---|
฿ 717.66 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | 6 Day(s) | WP-2 model, WPN-2 model | B-2 model, B-2H model, BP-2 model |
Loading...
Type | Cover Part |
---|
Please check the type/dimensions/specifications of the part B-2SA in the Metal Mounting Fittings (For Energy Meter Mounting Plate) series.
Part Number |
---|
B-2SAD |
B-3SA |
B-3SAD |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Compatible watt-hour meter box | Compatible integrated watt-hour meter mounting plate |
---|---|---|---|---|---|---|
฿ 1,019.61 | 1 Piece(s) | 6 Day(s) | WP-2 model, WPN-2 model | B-2 model, B-2H model, BP-2 model | ||
฿ 755.23 | 1 Piece(s) | 6 Day(s) | WP-3 type | B-2L model, B-3 model, BP-2L model, BP-3 model | ||
฿ 1,169.03 | 1 Piece(s) | 6 Day(s) | WP-3 type | B-2L model, B-3 model, BP-2L model, BP-3 model |
How can we improve?
How can we improve?