1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Metal Mounting Fittings (Extendable) (For Energy Meter Mounting Plate) (B-3JSA)

CONTROL CONSOLE SWITCH BOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Height-adjustable fixed Bracket for the mounting plate of the wattmeter. [Adjustment Height (mm)]170 to 300

 
Part Number
B-3JSA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible watt-hour meter box Compatible integrated watt-hour meter mounting plate

฿ 1,224.00

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) WP-3 typeB-2L model, B-3 model, BP-2L model, BP-3 model

Loading...

  1. 1

Basic Information

Type Cover Part

Please check the type/dimensions/specifications of the part B-3JSA in the Metal Mounting Fittings (Extendable) (For Energy Meter Mounting Plate) series.

Products with similar specification

Part Number
B-2JSA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCompatible watt-hour meter box Compatible integrated watt-hour meter mounting plate

฿ 1,066.84

1 Piece(s) 6 Day(s) WP-2 model, WPN-2 modelB-2 model, B-2H model, BP-2 model