1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Partition Plates (Plastic Separators For Slide Boxes And Panel Boxes)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Convenient for using as a partition/separator in panel boxes and slide boxes used in common for TV equipment and power supply outlets, etc.
· The 5M is useful for relays for heavy and weak current applications.
· With the 53M, the conduits do not touch the partition when directly connected to EG slide boxes (2-gang or more).

 
Part Number
1M
1M-S
2M
2M-S
2M-Y
3M-Y
3M-YY
3MK
4M
5M
46M
47M
47M-Y
53M
53M-Y
56M
60M
60M-Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible panel box

฿ 20.73

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Standard product (depth: 36 mm), 1-gang

฿ 39.43

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Shallow type (depth: 28 mm), 1-gang

฿ 28.57

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Standard product (depth: 36 mm), 2-gang or more

฿ 28.78

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Shallow type (depth: 28 mm), 2-gang or more

฿ 28.78

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Deep type (depth: 45 mm), 2-gang or more

฿ 37.84

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Deep type (depth: 50 mm), 2-gang or more

฿ 42.07

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Extra-deep type (depth: 58 mm), 2-gang

฿ 33.85

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Standard product (depth: 35 mm), 2-gang or more

฿ 18.51

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Standard product (depth: 35 mm), 1-gang

฿ 30.01

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Standard product (depth: 36 mm), 1-gang

฿ 19.06

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Standard product for SB hole saw (depth: 35 mm), 1-gang

฿ 25.79

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Standard product (depth: 35 mm) for SB hole saw / oval hole saw, 2-gang or more

฿ 39.43

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Deep type (depth: 50 mm) for SB hole saw, 2-gang or more

฿ 28.02

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Standard product (depth: 36 mm), 2-gang or more / Oval hole slide box (depth 36 mm), 2-gang or more

฿ 39.43

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Oval hole slide box (depth: 45 mm), 2-gang or more

฿ 33.85

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Steel (depth: 38.5 mm), 2-gang

฿ 42.76

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Panel box (steel) for oval hole saw, 2-gang or more

฿ 52.55

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Panel box (steel) (depth: 50 mm) for oval hole saw, 2-gang or more

Loading...

  1. 1

Basic Information

Type Plate