(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Drilling
· No anchor necessary. Installation is easy — All you need is drive it in.
· The concrete pin, in the holder, can be driven in easily with a hammer.
· ACP-2 is effective for thick members such as saddles.
· Because the tip of the holder is magnetized, a concrete pin does not drop.
Please check the type/dimensions/specifications of the part ACP-H in the Concrete Pin & Concrete Pin Holder series.
Part Number |
---|
ACP-1 |
ACP-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Material | Type | Size (mm) |
---|---|---|---|---|---|---|---|---|
฿ 856.40 | 1 Piece(s) | 6 Day(s) | Silver | Iron | - | ø3.3 × 19 | ||
฿ 811.05 | 1 Piece(s) | 6 Day(s) | Silver | Iron | - | ø3.6 × 25 |
How can we improve?
How can we improve?