1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protection Cover (Protection Cover For Receptacle) (WBK-1K)

TOOL FOR ELECTRIC FACILITIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cover with vertically opening lid for protecting receptacles such as power outlets and switches. 
*Can also be used for protection of power outlets in kitchen, bathroom and other areas where water is used.
· For a one-gang outlet wall plate. (Receptacle mounting pitch 83.5 mm)
· The lid can be closed with a cable plugged into the outlet.

 
Part Number
WBK-1K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Color Type Type

฿ 439.53

TOOL FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) BlackBlackStandard-

Loading...

  1. 1

Basic Information

Material Resin

Please check the type/dimensions/specifications of the part WBK-1K in the Protection Cover (Protection Cover For Receptacle) series.

Products with similar specification

Part Number
CWBK-1KK
CWBK-1M
WBK-1KK
WBK-1KM
WBK-1M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Color Type Type

฿ 811.05

1 Piece(s) 6 Day(s) BlackBlackKey included (transparent lid)Key included (transparent lid)

฿ 425.23

1 Piece(s) 6 Day(s) Milky WhiteMilky whiteTransparent lidTransparent lid

฿ 811.05

1 Piece(s) 6 Day(s) BlackBlackKey includedKey included

฿ 811.05

1 Piece(s) 6 Day(s) Milky WhiteMilky whiteKey includedKey included

฿ 425.23

1 Piece(s) 6 Day(s) Milky WhiteMilky whiteStandard-