1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pest Repellent Ranger S (Non-Woven Fabric Type)

TOOL FOR ELECTRIC FACILITIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,239.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Fill it between the cable and the conduit pipe to prevent entry of termites from inside the pipe.
· Wrap it around cables where they are led into the indoor space, to prevent termites from entering through the cables.
· You can also cut it easily with scissors, utility knife, etc.
· To effectively prevent Pest Repellent Ranger S (non-woven fabric type) from shifting, purchase the separately sold double-sided adhesive tape for non-woven fabric (part number: MMH-SFT).
· MMH-SFN presents HB-equivalent flame retardance per UL94.

 
Part Number
MMH-SFN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,239.13

TOOL FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Material Other Size(mm) 300 × 1,900 Type Flame retardant

Please check the type/dimensions/specifications of the part MMH-SFN in the Pest Repellent Ranger S (Non-Woven Fabric Type) series.