1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Buried Square Outlet Box (Very Thin Type) (CDO-4ASS)

CONTROL CONSOLE SWITCH BOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Very thin type of just 35 mm deep.
· Knocks can be opened with a screwdriver.
· With a convenient 4‑mm bar mounting hole to prevent the box from tilting. (No need to secure with screws.)
· Without stud. (With ø11 hole)

 
Part Number
CDO-4ASS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType

฿ 141.80

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) Medium square (Thin type)

Loading...

  1. 1

Basic Information

Color Grey Material Resin

Please check the type/dimensions/specifications of the part CDO-4ASS in the Buried Square Outlet Box (Very Thin Type) series.

Products with similar specification

Part Number
CDO-5ASS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType

฿ 279.48

1 Piece(s) 6 Day(s) Large square (Thin type)