1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Buried Square Outlet Box (Without Stud)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 144.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Without studs (With hole of ø11)
· Includes convenient 4 mm bar mounting hole for preventing box tilt (no screw securing necessary).
·It is a plaster ring (single-action type) compatible product

 
Part Number
CDO-4AZ
CDO-4BZ
CDO-5BZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType

฿ 144.71

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 7 Day(s) Medium square (Shallow type)

฿ 193.94

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) Medium square (Deep type)

฿ 311.61

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 7 Day(s) Large square (Deep type)

Loading...

  1. 1

Basic Information

Color Grey Material Resin