1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Connector (For MIRAFLEX MF) Waterproof Type

Connector (For MIRAFLEX MF) Waterproof Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 193.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Waterproof connector. Compatible conduits can be selected from Miraflex MF 14 to 36 available in 4 colors

 
Part Number
FPK-16FH
FPK-22FH
FPK-28FH
FPK-36FH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter Conforming knockout diameter
(mm)

฿ 193.94

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) MIRAFLEX MF16ø27

฿ 233.81

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) MIRAFLEX MF22ø27

฿ 279.48

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) MIRAFLEX MF28ø34

฿ 411.48

PROTECTIVE TUBE OPTION 1 Piece(s) 6 Day(s) MIRAFLEX MF36ø42

Loading...

  1. 1

Basic Information

Color Grey Material Resin Color Gray