1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Hanger, Stainless Steel (YH3N-28)

PARTS FOR ELECTRIC FACILITIES

Wire Hanger, Stainless Steel (YH3N-28)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Used when attaching a PF conduits to a messenger wire
·The coating type does not damage the messenger wire
·Can be used for overhead electric lines

 
Part Number
YH3N-28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter Type Internal diameter ø
(mm)

฿ 308.01

PARTS FOR ELECTRIC FACILITIES 20 Piece(s) 6 Day(s) MFX-28, MF-28, MFS-28Coating type34

Loading...

  1. 1

Basic Information

Material Stainless Steel

Please check the type/dimensions/specifications of the part YH3N-28 in the Wire Hanger, Stainless Steel series.

Products with similar specification

Part Number
YH3N-36
YH5-28
YH5-36
YH5N-28
YH5N-36
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCompatible Pipe Diameter Type Internal diameter ø
(mm)

฿ 336.29

20 Piece(s) 6 Day(s) MFX-36, MF-36, MFS-36Coating type42

฿ 275.83

20 Piece(s) 6 Day(s) MFX-28, MF-28, MFS-28For coated wire34

฿ 305.77

20 Piece(s) 6 Day(s) MFX-36, MF-36, MFS-36For coated wire42

฿ 306.89

20 Piece(s) 6 Day(s) MFX-28, MF-28, MFS-28Coating type34

฿ 337.40

20 Piece(s) 6 Day(s) MFX-36, MF-36, MFS-36Coating type42